Danfoss Airflex
142831KA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Grinding Mills, Marine Propulsion, Metal Forming Machinery, Oil Field Machinery |
Brand | Danfoss |
Clutch-Brake Application | Pressure Set |
Clutch-Brake Type | VC |
Configuration | Single Element |
Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity |
Friction Width | 6.5 in |
Item type | Clutch |
Product Height | 45.625 in |
Product Length/Depth | 45.625 in |
Product Type | Constricting Clutches and Brakes |
Product Volume | 16007.816 in³ |
Product Width | 7.69 in |
Product material | Carbon steel and Neoprene |
Size | 35 |
Sub-brand | Airflex |
Trade Name | VC Series |