20VC1000 EL ASSY MARINE-product-details

20VC1000 EL ASSY MARINE

142832JD


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width10 inch
Item typeClutch
Product height in29.500
Product height mm749.300
Product length in29.500
Product length mm749.300
Product width in11.560
Product width mm293.624
Size20
Sub brandAirflex