Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single element |
| Friction width | 10 inch |
| Inertia lb-sq ft | 309.0 |
| Item type | Clutch |
| Maximum speed RPM | 1300 |
| Product height in | 29.500 |
| Product height mm | 749.300 |
| Product length in | 29.500 |
| Product length mm | 749.300 |
| Product width in | 11.560 |
| Product width mm | 293.624 |
| Size | 20 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 161000 |