
Danfoss Char-Lynn
14410-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14410-009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bolt grade | Grade 8 | |
| Brand | Danfoss | |
| Class | Class 2A | |
| Diameter | .625 in | |
| Drive design | Hex | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Head style | Hex | |
| Material | Alloy steel | |
| Product Height | 1.067 in | |
| Product Length/Depth | 11.16 in | |
| Product Type | Spare Part | |
| Product Volume | 11.074 in³ | |
| Product Weight | .46 kg | |
| Product Width | .93 in | |
| Special features | Hex Head | |
| Sub-brand | Char-Lynn | |
| Thread size | 0.625-18 | |
| Thread type | UNF | |
| Trade Name | None |