Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1444-U | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hex size 1 IN | 0.748 | |
| Hex size 1 MM | 19.000 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.847 | |
| Product height mm | 21.510 | |
| Product length in | 1.380 | |
| Product length mm | 35.050 | |
| Product material | BRASS | Brass |
| Product serial name | 1444 | 1444 |
| Product width in | 0.748 | |
| Product width mm | 19.000 | |
| Thread sealant | NO | No |
| Thread size 1 | 11/16-18 UN | 11/16-18 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089977 |