Danfoss Airflex
145643HH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145643HH
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Grinding Mills, Marine Propulsion, Metal Forming Machinery, Oil Field Machinery | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | VC | |
| Configuration | Single Element | |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity | |
| Friction Width | 6.5 in | |
| Inertia | 537 lb/ft² | |
| Item type | Clutch | |
| Maximum Speed | 1000 RPM | |
| Product Height | 38 in | |
| Product Length/Depth | 38 in | |
| Product material | Carbon steel and Neoprene | |
| Product Type | Constricting Clutches and Brakes | |
| Product Volume | 11104.36 in³ | |
| Product Width | 7.69 in | |
| Size | 28 | |
| Static Torque - Forward | 182000 LB.IN@75 PSI | |
| Sub-brand | Airflex | |
| Trade Name | VC Series |