Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 2 INCH | 2 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 7.310 | |
| Product height mm | 185.674 | |
| Product length in | 7.310 | |
| Product length mm | 185.674 | |
| Product width in | 5.190 | |
| Product width mm | 131.826 | |
| Size | 4 | 4 |
| Sub brand | AIRFLEX | Airflex |