Drain Adapters 6660 (RIGHT)

BRASS DRAINCOCK-STR,145,04,04

145

Catalog item:

145


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog Item145
End size 1-4
End size 2-4
End Type 1Drain Cock
End type 2Male pipe (NPTF)
Hex size 1 IN0.562
Hex size 1 MM14.300
Item typeAdapter-straight
Product height in1.059
Product height mm26.900
Product length in1.382
Product length mm35.100
Product materialBrass
Product serial name145
Product width in0.562
Product width mm14.280
Thread sealantYes
Thread size 10.351-28 UNS
Thread size 21/4-18 PTF

General specifications

Characteristic
Value
EAN/UPC639789258502