28VC650 DL EL ASSY-product-details

28VC650 DL EL ASSY

146118L


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL ELEMENTDual element
Friction width6.5 INCH6.5 inch
Inertia lb-sq ft1074.0
Item typeCLUTCHClutch
Maximum speed RPM1000
Product height in38.000
Product height mm965.200
Product length in38.000
Product length mm965.200
Product width in15.940
Product width mm404.876
Size2828
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in364000