Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1461X6-BG | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Hex size 1 IN | 0.625 | |
| Hex size 1 MM | 15.900 | |
| Item type | NUT | Nut |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 0.630 | |
| Product length mm | 16.000 | |
| Product material | BRASS | Brass |
| Product serial name | 1461 | 1461 |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Thread sealant | NO | No |
| Thread size 1 | 17/32-24 UNS | 17/32-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338720 |
