Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1461X8 | |
| End size 2 | -8 | -8 |
| End type 2 | AIR BRAKE CONNECTOR | Air Brake Connector |
| Finish plating | OIL | Oil |
| Hex size 1 IN | 0.813 | |
| Hex size 1 MM | 20.600 | |
| Item type | NUT | Nut |
| Product height in | 0.813 | |
| Product height mm | 20.637 | |
| Product length in | 0.720 | |
| Product length mm | 18.290 | |
| Product material | BRASS | Brass |
| Product serial name | 1461 | 1461 |
| Product width in | 0.813 | |
| Product width mm | 20.637 | |
| Thread sealant | NO | No |
| Thread size 2 | 11/16-20 UN | 11/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258540 |
| Proposition 65 | Cancer and Reproductive Harm |
