
Danfoss Airflex
146230C-NOGEAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146230C-NOGEAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Drilling rigs, Dynamometers, Logging equipment, Marine mooring systems, Slip clutches, Tension brakes, Unwind stands | |
| Brand | Danfoss | |
| Clutch-Brake Type | WCS | |
| Disc Quantity | 2 | |
| Feature | Improved fluid dynamicsAbsorbs and dissipates huge thermal loads1:1 dynamic to static torque ratio | |
| Product Height | 18.75 in | |
| Product Length/Depth | 18.75 in | |
| Product Type | Water Cooled Brakes | |
| Product Volume | 4018.359 in³ | |
| Product Weight | 357 lb | |
| Product Width | 11.43 in | |
| Size | 14 | |
| Sub-brand | Airflex | |
| Trade Name | WCS Series |