Danfoss Airflex
146300BJ-NOGEAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Application | Bottling Equipment, Power Shovels, Draglines, Conveyors, Shears, Power Presses |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | DBB |
| Disc Quantity | 2 |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units |
| Item type | DBB |
| Maximum Speed | 1850 RPM |
| Product Height | 23.25 in |
| Product Length/Depth | 23.25 in |
| Product material | Cast iron |
| Product Type | Air cooled disc clutches and brakes |
| Product Volume | 6238.091 in³ |
| Product Weight | 487 lb |
| Product Width | 11.54 in |
| Size | 20 |
| Sub-brand | Airflex |
| Trade Name | DBB Series |