
Danfoss Airflex
146316B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Presses, Tension Brakes, Emergency Stop Brakes on Unwind Stands |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | DC |
| Disc Quantity | 1 |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units |
| Item type | DC |
| Maximum Speed | 1400 RPM |
| Product Height | 30.63 in |
| Product Length/Depth | 30.63 in |
| Product material | Cast iron |
| Product Type | Air cooled disc clutches and brakes |
| Product Volume | 8912.871 in³ |
| Product Weight | 625 lb |
| Product Width | 9.5 in |
| Size | 25 |
| Sub-brand | Airflex |
| Trade Name | DC Series |