Danfoss Airflex
146463A-NOGEAR
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146463A-NOGEAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Drilling rigs, Dynamometers, Logging equipment, Marine mooring systems, Slip clutches, Tension brakes, Unwind stands | |
| Brand | Danfoss | |
| Clutch-Brake Type | WCB2 | |
| Disc Quantity | 3 | |
| Feature | Improved fluid dynamicsAbsorbs and dissipates huge thermal loads1:1 dynamic to static torque ratio | |
| Product Height | 23.69 in | |
| Product Length/Depth | 23.69 in | |
| Product Type | Water Cooled Brakes | |
| Product Volume | 9680.978 in³ | |
| Product Weight | 552 lb | |
| Product Width | 17.25 in | |
| Size | 18 | |
| Sub-brand | Airflex | |
| Trade Name | WCB2 Series |