
Danfoss Airflex
146471MC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146471MC
Product specifications
Characteristic | Value |
|---|---|
| Application | Drilling rigs|Dynamometers|Logging equipment|Marine mooring systems|Slip clutches|Tension brakes|Unwind stands |
| Brand | Danfoss |
| Clutch-Brake Application | Pressure Set |
| Clutch-Brake Type | WCB2 |
| Disc Quantity | 3 |
| Feature | Improved fluid dynamicsAbsorbs and dissipates huge thermal loads1:1 dynamic to static torque ratio |
| Maximum Speed | 700 RPM |
| Product Height | 44.498 in |
| Product Length/Depth | 44.498 in |
| Product Type | Water Cooled Brakes |
| Product Volume | 54451.98 in³ |
| Product Weight | 5100 lb |
| Product Width | 27.5 in |
| Size | 36 |
| Sub-brand | Airflex |
| Trade Name | WCB2 Series |