Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | VC |
| Configuration | Dual element |
| Friction width | 10 inch |
| Inertia lb-sq ft | 738.0 |
| Item type | Clutch |
| Maximum speed RPM | 1050 |
| Product height in | 34.000 |
| Product height mm | 863.600 |
| Product length in | 34.000 |
| Product length mm | 863.600 |
| Product width in | 19.250 |
| Product width mm | 488.95 |
| Size | 24 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 270000 |