Danfoss
1468X8X12Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1468X8X12Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Air brake systems exceptwhere temperatures exceed+200°F or where batteryacid can drip on tubing. | |
| Brand | Danfoss | |
| Certification(s) | SAE 100102BA | |
| Compliance(s) | DOT FMVSS 571106 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Nickel | |
| Hex Size 1 | 1.062 in | |
| Hex Size 2 | .813 in | |
| Item type | NPTF Male to Hose/Pipe/Tube Female | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.2 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.062 in | |
| Product Length/Depth | 1.85 in | |
| Product material | Brass | |
| Product Type | Male Connector | |
| Product Volume | 2.087 in³ | |
| Product Weight | .2 lb | |
| Product Width | 1.062 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| Trade Name | Air Brake Connectors for Nylon Tubing | |
| Tube OD 1 | .406 in | |
| Tube OD 2 | .75 in | |
| UNSPSC | 40183100 | |
| UPC | 725975723647 | |
| Working pressure | 150 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |