1487
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1487
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Carbon steel |
| Product Height | .794 in |
| Product Length/Depth | .26 in |
| Product Type | Spare Part |
| Product Volume | .142 in³ |
| Product Weight | .009 lb |
| Product Width | .688 in |
| Sub-brand | None |
| Trade Name | None |