Aeroquip by Danfoss
15.007-4-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15.007-4-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .748 in | |
| Item type | NPTF Male to BSPP Female | |
| Product Height | .748 in | |
| Product Length/Depth | 1.382 in | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | .773 in³ | |
| Product Weight | .088 lb | |
| Product Width | .748 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Thread Size 2 | G1/4-19 | |
| Trade Name | 15.007 Series | |
| Tube OD 1 | .407 in | |
| Tube OD 2 | .459 in |