Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.644 |
| Inside diameter MM | 16.358 |
| Item type | O-Ring |
| Outside diameter IN | 0.7310 |
| Outside diameter MM | 18.5674 |
| Product height in | 0.731 |
| Product height mm | 18.567 |
| Product length in | 0.087 |
| Product length mm | 2.210 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.731 |
| Product width mm | 18.567 |
| Thickness IN | 0.0870 |
| Thickness MM | 2.2100 |