Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
154131
12-912 ORING
154131
Tools
Add to comparison
Add to comparison
154131
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.104
Product height mm
28.042
Product length in
0.116
Product length mm
2.946
Product width in
1.040
Product width mm
26.416
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm