Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
154137
O RING (ID 34.64x 1.78 C/S)
154137
Where to buy
Export PDF
Tools
Add to comparison
154137
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.434
Product height mm
36.424
Product length in
0.070
Product length mm
1.778
Product width in
1.434
Product width mm
36.424