
Danfoss Char-Lynn
155-0170-005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
155-0170-005
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Model Code | ACB76H08AD30000E |
| Product Height | 9.32 in |
| Product Length/Depth | 13.52 in |
| Product Type | VIS Geroler |
| Product Volume | 1174.38 in³ |
| Product Weight | 139.6 lb |
| Product Width | 9.32 in |
| Sub-brand | Char-Lynn |
| Trade Name | VIS 45 Series |