Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.710 | |
| A dimension MM | 69.000 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-12-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.470 | |
| Hose cut off factor MM | 37.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.228 | |
| Product height mm | 31.200 | |
| Product length in | 2.716 | |
| Product length mm | 69.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
