Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.606 | |
| A dimension MM | 117.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-40-32LTZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.551 | |
| Hose cut off factor MM | 64.795 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.450 | |
| Product height in | 2.952 | |
| Product height mm | 74.981 | |
| Product length in | 4.606 | |
| Product length mm | 116.992 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 74.981 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 2-11.5 | Z 2-11.5 |
