Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.290 | |
| A dimension MM | 160.000 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-48-48Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 3.543 | |
| End connection hex size MM | 90.000 | |
| End size 1 | -48 | -48 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.970 | |
| Hose cut off factor MM | 75.500 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 2.630 | |
| Inside diameter MM | 67.000 | |
| Product height in | 4.055 | |
| Product height mm | 103.000 | |
| Product length in | 6.299 | |
| Product length mm | 160.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.543 | |
| Product width mm | 90.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 3/8-18 NPT | 3/8-18 NPT |
