Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 56.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 28.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
