Winner by Danfoss
15611SW-06-06SZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15611SW-06-06SZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .375 in | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 0.0393 IN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 19 mm | |
| Hose cut-off factor | 29 mm | |
| Hose dash size | -6 | |
| Inside diameter | 7 mm | |
| Item type | Fitting Assembly | |
| Outside diameter | 17.055 mm | |
| Product Diameter | 17.055 mm | |
| Product Height | 17.055 mm | |
| Product Length/Depth | 59 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 17.162 cm³ | |
| Product Weight | .1 kg | |
| Product Width | 17.055 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 IN | |
| Trade Name | 2-Piece |