Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.875 | |
| A dimension MM | 73.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15612-08-08SV | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.398 | |
| Hose cut off factor MM | 35.509 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.375 | |
| Inside diameter MM | 9.525 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.874 | |
| Product length mm | 73.000 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width mm | 21.996 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 1/2-14 | Z 1/2-14 |
