![Danfoss Molded Compression Tube Products Male Connector 1568X1 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318057%2FID463022680290-0101_preview.jpg&w=1920&q=75)
Danfoss
1568X8X2G
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1568X8X2G
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 1/8 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .93 in | |
| Hex Size 2 | .93 in | |
| Item type | Line/Hose/Tube to BSPP Male Straight Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.035 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .93 in | |
| Product Length/Depth | 1.23 in | |
| Product material | Nylon | |
| Product Type | Male Connector | |
| Product Volume | 1.064 in³ | |
| Product Weight | .035 lb | |
| Product Width | .93 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 1/8-28 | |
| Trade Name | Molded Compression Tube Products | |
| Tube OD 1 | .51 in | |
| Tube OD 2 | .51 in | |
| UNSPSC | 40183100 | |
| UPC | 757522160964 |