O-RING, ASTM D 2000 2.2x16.36 N-NBR90
156H2128
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H2128
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR90, ES-1280-D | NBR90, ES-128 |
| O-Ring, Cross Section | 2,2098 mm | |
| O-Ring, Inside Diameter | 16,3576 mm | |
| Remarks | ARP 568 UNIFORM DASH NO -910 | A |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |