Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | HEAT TREATED ALLOY STEEL | |
| Remarks | N/A | |
| Screw, Drive Type | N/A | |
| Screw, Head Diameter | 11,9126 mm | |
| Screw, Head Height | 7,9248 mm | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | 6,3500 mm | |
| Screw, Length | 82,5500 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 5/16-18 UNC | 5/16-18 UNC |
| Thread, Type | STANDARD TREAD | STANDARD TREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |