Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.739 | |
| Inside diameter MM | 18.771 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.879 | |
| Outside diameter MM | 22.327 | |
| Product color finish | BLACK | Black |
| Product height in | 0.879 | |
| Product height mm | 22.327 | |
| Product length in | 0.090 | |
| Product length mm | 2.286 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.879 | |
| Product width mm | 22.327 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.78 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
