Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MT0119EA01AA0000000000000AA00A | |
| Motor Series | T Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Geroler | |
| Motor Size | 195 | |
| Geometric displacement [cm3/r [in3/r]] | 195 [11.9] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Magneto | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | Woodruff key | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - aligned | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special features hardware | Standard | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 9900808-000 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Design code | 01 | |
| Brand | DANFOSS | Danfoss |
| Mounting type | 4 m p83 b106 h14 | |
| Output shaft type | 01 Str 1in | |
| Product height in | 3.460 | |
| Product height mm | 87.884 | |
| Product length in | 7.350 | |
| Product length mm | 186.690 | |
| Product width in | 3.380 | |
| Product width mm | 85.852 | |
| Seal options | Standard seals | |
| Series | T series motor | |
| Sub brand | CHAR-LYNN | Char-Lynn |
