Danfoss Char-Lynn
158-3784-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
158-3784-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | MT0080MA02AF10000700000000000A |
| Product Height | 5.27 in |
| Product Length/Depth | 6.89 in |
| Product Type | Spool Geroler |
| Product Volume | 140.521 in³ |
| Product Weight | 13.2 lb |
| Product Width | 3.87 in |
| Sub-brand | Char-Lynn |
| Trade Name | T Series |