Danfoss
1584X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1584X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 3/4 IN | |
| End type 1 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .49 in | |
| Item type | Plastic Insert Straight Adapters | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .49 in | |
| Product Length/Depth | .56 in | |
| Product material | Nylon | |
| Product Type | Insert | |
| Product Volume | .134 in³ | |
| Product Weight | .125 lb | |
| Product Width | .49 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-20 | |
| Trade Name | Molded Compression Tube Products | |
| Tube OD 1 | .5 in | |
| Tube OD 2 | .3 in | |
| UNSPSC | 40183100 | |
| UPC | 757522592758 |