Danfoss Everflex
16-F00-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16-F00-A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | Conv-O-Crimp Hose | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose cut-off factor | 1.5 in | |
| Hose dash size | -16 | |
| Inside diameter | .83 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | .1 lb | |
| Packaged Width | 4 in | |
| Product Height | 2.3 in | |
| Product Length/Depth | 2.58 in | |
| Product material | Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 11.868 in³ | |
| Product Width | 2 in | |
| Sub-brand | Everflex | |
| Thread sealant | No | |
| Trade Name | Conv-O-Crimp | |
| UPC | 678146031099 |