SPRING, RETURN
1607-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1607-4
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 97,861 N |
| Material | MUSIC WIRE |
| Number of active Coils | 2,75 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 14,5288 mm |
| Spring, Length Test | 16,6624 mm |
| Spring, Length unloaded | 20,8534 mm |
| Spring, Outside Diameter | 19,2532 mm |
| Spring, Rate | 23,274 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,3622 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |