Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16078-22
RET RG (CHG J)
16078-22
Where to buy
Export PDF
Tools
Add to comparison
16078-22
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.290
Product height mm
32.766
Product length in
0.050
Product length mm
1.270
Product width in
1.290
Product width mm
32.766