BACK-UP RING
16101-322
Tools16101-322 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Material | URETHANE | Urethane |
| Product height in | | 1.307 |
| Product height mm | | 33.198 |
| Product length in | | 0.040 |
| Product length mm | | 1.016 |
| Product width in | | 1.307 |
| Product width mm | | 33.198 |
| Sub brand | CHAR-LYNN | Char-Lynn |