Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | LOCK RING | Lock ring |
| Product height in | 1.375 | |
| Product height mm | 34.925 | |
| Product length in | 0.091 | |
| Product length mm | 2.311 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.375 | |
| Product width mm | 34.925 |