
16148-422
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16148-422
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Industry Standards | Steel | |
| Product Height | .25 in | |
| Product Length/Depth | 2.5 in | |
| Product Type | Spare Part | |
| Product Volume | .156 in³ | |
| Product Width | .25 in | |
| Sub-brand | None | |
| Trade Name | None |