O-RING, SPOOL
161B9440
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
161B9440
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N1173-70 (HSN) 77DUR | N1173-70 |
| O-Ring, Cross Section | 87,6300 mm | |
| O-Ring, Inside Diameter | 17,7500 mm | |
| Remarks | DYNAMIC SEAL | DYNAMIC SEAL |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |