KEY KB
16243-112
Tools16243-112 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | KEY | Key |
| Product height in | | 0.123 |
| Product height mm | | 3.124 |
| Product length in | | 0.732 |
| Product length mm | | 18.593 |
| Product width in | | 0.123 |
| Product width mm | | 3.124 |