Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16252-112
SHAFT SEAL
16252-112
Where to buy
Export PDF
Tools
Add to comparison
16252-112
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.379
Product height mm
35.027
Product length in
0.375
Product length mm
9.525
Product width in
1.379
Product width mm
35.027