Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16253-14
SHF SL
16253-14
Where to buy
Export PDF
Tools
Add to comparison
16253-14
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.381
Product height mm
35.077
Product length in
0.312
Product length mm
7.925
Product width in
1.381
Product width mm
35.077