Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.770 | |
| A dimension MM | 70.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 16712-08-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| End connection torque | 38-42 LB-FT(52-58 NM) | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.290 | |
| Hose cut off factor MM | 33.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.500 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.770 | |
| Product length mm | 70.358 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
