Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.169 | |
| A dimension MM | 80.493 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 16712-12-10XZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 78-89 LB-FT(107-119 NM) | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.594 | |
| Hose cut off factor MM | 40.488 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product height in | 1.181 | |
| Product height mm | 29.997 | |
| Product length in | 3.169 | |
| Product length mm | 80.493 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
