
HOSE FTG, HP/16, JIC-F/16, CS, 45D
16E-696
Catalog item:
16E-696
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PTFE fittings
16E-696
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.670 |
| A dimension MM | 118.600 |
| Angle shape | 45 Degree |
| Backup hex size MM | 33.330 |
| Catalog Item | 16E-696 |
| Construction Style | Crimp |
| Drop dimension IN | 1.100 |
| Drop dimension MM | 27.9 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.330 |
| Hose cut off factor MM | 84.580 |
| Hose size | -24 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.100 |
| Product height in | 2.600 |
| Product height mm | 66.040 |
| Product length in | 5.420 |
| Product length mm | 137.668 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975762936 |